Product groups
Clamping levers, zinc, with internal thread and clamping force intensifier, high-gloss chromed, threaded insert stainless steel
K1626_HV

Clamping levers, zinc, with internal thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Material:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle high-gloss chromed.
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1626_HV Clamping levers, zinc with internal thread and clamping force intensifier, high-gloss chromed 213 kB

Drawings

Clamping levers, zinc, with internal thread and clamping force intensifier, high-gloss chromed, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXD2

HH2H3H4AA1BTT1CADAcc.PriceOrder
K1626.2086silverhigh-gloss chromed2M82538,527,752,655,66577,5102210on request
K1626.3106silverhigh-gloss chromed3M10304733,964,468,6809511,22410on request
K1626.4106silverhigh-gloss chromed4M103053,137,272,877,39511013,22710on request
K1626.5126silverhigh-gloss chromed5M123559,141,98387,5110127,515,43310on request