Product groups
Clamping levers, zinc, with external thread and clamping force intensifier, matt textured, threaded insert stainless steel
K1626_STM

Clamping levers, zinc, with external thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other colours and thread lengths.Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1626_STM Clamping levers, zinc with external thread and clamping force intensifier, matt textured 229 kB

Drawings

Clamping levers, zinc, with external thread and clamping force intensifier, matt textured, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXD2

HH2H3H4AA1BLCADAcc.PriceOrder
K1626.208181X10jet black RAL 9005textured matt2M82538,527,752,655,66577,51010 on request
K1626.208181X20jet black RAL 9005textured matt2M82538,527,752,655,66577,51020 on request
K1626.208181X30jet black RAL 9005textured matt2M82538,527,752,655,66577,51030 on request
K1626.208181X40jet black RAL 9005textured matt2M82538,527,752,655,66577,51040 on request
K1626.208182X10orange RAL 2004textured matt2M82538,527,752,655,66577,51010 on request
K1626.208182X20orange RAL 2004textured matt2M82538,527,752,655,66577,51020 on request
K1626.208182X30orange RAL 2004textured matt2M82538,527,752,655,66577,51030 on request
K1626.208182X40orange RAL 2004textured matt2M82538,527,752,655,66577,51040 on request
K1626.208183X10colza yellow RAL 1021textured matt2M82538,527,752,655,66577,51010 on request
K1626.208183X20colza yellow RAL 1021textured matt2M82538,527,752,655,66577,51020 on request
K1626.208183X30colza yellow RAL 1021textured matt2M82538,527,752,655,66577,51030 on request
K1626.208183X40colza yellow RAL 1021textured matt2M82538,527,752,655,66577,51040 on request
K1626.208184X10traffic red RAL 3020textured matt2M82538,527,752,655,66577,51010 on request
K1626.208184X20traffic red RAL 3020textured matt2M82538,527,752,655,66577,51020 on request
K1626.208184X30traffic red RAL 3020textured matt2M82538,527,752,655,66577,51030 on request
K1626.208184X40traffic red RAL 3020textured matt2M82538,527,752,655,66577,51040 on request
K1626.208185X10signal green RAL 6032textured matt2M82538,527,752,655,66577,51010 on request
K1626.208185X20signal green RAL 6032textured matt2M82538,527,752,655,66577,51020 on request
K1626.208185X30signal green RAL 6032textured matt2M82538,527,752,655,66577,51030 on request
K1626.208185X40signal green RAL 6032textured matt2M82538,527,752,655,66577,51040 on request
K1626.208186X10traffic blue RAL 5017textured matt2M82538,527,752,655,66577,51010 on request
K1626.208186X20traffic blue RAL 5017textured matt2M82538,527,752,655,66577,51020 on request
K1626.208186X30traffic blue RAL 5017textured matt2M82538,527,752,655,66577,51030 on request
K1626.208186X40traffic blue RAL 5017textured matt2M82538,527,752,655,66577,51040 on request
K1626.208187X10light grey RAL 7035textured matt2M82538,527,752,655,66577,51010 on request
K1626.208187X20light grey RAL 7035textured matt2M82538,527,752,655,66577,51020 on request
K1626.208187X30light grey RAL 7035textured matt2M82538,527,752,655,66577,51030 on request
K1626.208187X40light grey RAL 7035textured matt2M82538,527,752,655,66577,51040 on request
K1626.208188X10window grey RAL 7040textured matt2M82538,527,752,655,66577,51010 on request
K1626.208188X20window grey RAL 7040textured matt2M82538,527,752,655,66577,51020 on request
K1626.208188X30window grey RAL 7040textured matt2M82538,527,752,655,66577,51030 on request
K1626.208188X40window grey RAL 7040textured matt2M82538,527,752,655,66577,51040 on request
K1626.310181X15jet black RAL 9005textured matt3M10304733,964,468,6809511,215 on request
K1626.310181X30jet black RAL 9005textured matt3M10304733,964,468,6809511,230 on request
K1626.310181X40jet black RAL 9005textured matt3M10304733,964,468,6809511,240 on request
K1626.310181X50jet black RAL 9005textured matt3M10304733,964,468,6809511,250 on request
K1626.310182X15orange RAL 2004textured matt3M10304733,964,468,6809511,215 on request
K1626.310182X30orange RAL 2004textured matt3M10304733,964,468,6809511,230 on request
K1626.310182X40orange RAL 2004textured matt3M10304733,964,468,6809511,240 on request
K1626.310182X50orange RAL 2004textured matt3M10304733,964,468,6809511,250 on request
K1626.310183X15colza yellow RAL 1021textured matt3M10304733,964,468,6809511,215 on request
K1626.310183X30colza yellow RAL 1021textured matt3M10304733,964,468,6809511,230 on request
K1626.310183X40colza yellow RAL 1021textured matt3M10304733,964,468,6809511,240 on request
K1626.310183X50colza yellow RAL 1021textured matt3M10304733,964,468,6809511,250 on request
K1626.310184X15traffic red RAL 3020textured matt3M10304733,964,468,6809511,215 on request
K1626.310184X30traffic red RAL 3020textured matt3M10304733,964,468,6809511,230 on request
K1626.310184X40traffic red RAL 3020textured matt3M10304733,964,468,6809511,240 on request
K1626.310184X50traffic red RAL 3020textured matt3M10304733,964,468,6809511,250 on request
K1626.310185X15signal green RAL 6032textured matt3M10304733,964,468,6809511,215 on request
K1626.310185X30signal green RAL 6032textured matt3M10304733,964,468,6809511,230 on request
K1626.310185X40signal green RAL 6032textured matt3M10304733,964,468,6809511,240 on request
K1626.310185X50signal green RAL 6032textured matt3M10304733,964,468,6809511,250 on request
K1626.310186X15traffic blue RAL 5017textured matt3M10304733,964,468,6809511,215 on request
K1626.310186X30traffic blue RAL 5017textured matt3M10304733,964,468,6809511,230 on request
K1626.310186X40traffic blue RAL 5017textured matt3M10304733,964,468,6809511,240 on request
K1626.310186X50traffic blue RAL 5017textured matt3M10304733,964,468,6809511,250 on request
K1626.310187X15light grey RAL 7035textured matt3M10304733,964,468,6809511,215 on request
K1626.310187X30light grey RAL 7035textured matt3M10304733,964,468,6809511,230 on request
K1626.310187X40light grey RAL 7035textured matt3M10304733,964,468,6809511,240 on request
K1626.310187X50light grey RAL 7035textured matt3M10304733,964,468,6809511,250 on request
K1626.310188X15window grey RAL 7040textured matt3M10304733,964,468,6809511,215 on request
K1626.310188X30window grey RAL 7040textured matt3M10304733,964,468,6809511,230 on request
K1626.310188X40window grey RAL 7040textured matt3M10304733,964,468,6809511,240 on request
K1626.310188X50window grey RAL 7040textured matt3M10304733,964,468,6809511,250 on request
K1626.410181X20jet black RAL 9005textured matt4M103053,137,272,877,39511013,220 on request
K1626.410181X30jet black RAL 9005textured matt4M103053,137,272,877,39511013,230 on request
K1626.410181X40jet black RAL 9005textured matt4M103053,137,272,877,39511013,240 on request
K1626.410181X50jet black RAL 9005textured matt4M103053,137,272,877,39511013,250 on request
K1626.410182X20orange RAL 2004textured matt4M103053,137,272,877,39511013,220 on request
K1626.410182X30orange RAL 2004textured matt4M103053,137,272,877,39511013,230 on request
K1626.410182X40orange RAL 2004textured matt4M103053,137,272,877,39511013,240 on request
K1626.410182X50orange RAL 2004textured matt4M103053,137,272,877,39511013,250 on request
K1626.410183X20colza yellow RAL 1021textured matt4M103053,137,272,877,39511013,220 on request
K1626.410183X30colza yellow RAL 1021textured matt4M103053,137,272,877,39511013,230 on request
K1626.410183X40colza yellow RAL 1021textured matt4M103053,137,272,877,39511013,240 on request
K1626.410183X50colza yellow RAL 1021textured matt4M103053,137,272,877,39511013,250 on request
K1626.410184X20traffic red RAL 3020textured matt4M103053,137,272,877,39511013,220 on request
K1626.410184X30traffic red RAL 3020textured matt4M103053,137,272,877,39511013,230 on request
K1626.410184X40traffic red RAL 3020textured matt4M103053,137,272,877,39511013,240 on request
K1626.410184X50traffic red RAL 3020textured matt4M103053,137,272,877,39511013,250 on request
K1626.410185X20signal green RAL 6032textured matt4M103053,137,272,877,39511013,220 on request
K1626.410185X30signal green RAL 6032textured matt4M103053,137,272,877,39511013,230 on request
K1626.410185X40signal green RAL 6032textured matt4M103053,137,272,877,39511013,240 on request
K1626.410185X50signal green RAL 6032textured matt4M103053,137,272,877,39511013,250 on request
K1626.410186X20traffic blue RAL 5017textured matt4M103053,137,272,877,39511013,220 on request
K1626.410186X30traffic blue RAL 5017textured matt4M103053,137,272,877,39511013,230 on request
K1626.410186X40traffic blue RAL 5017textured matt4M103053,137,272,877,39511013,240 on request
K1626.410186X50traffic blue RAL 5017textured matt4M103053,137,272,877,39511013,250 on request
K1626.410187X20light grey RAL 7035textured matt4M103053,137,272,877,39511013,220 on request
K1626.410187X30light grey RAL 7035textured matt4M103053,137,272,877,39511013,230 on request
K1626.410187X40light grey RAL 7035textured matt4M103053,137,272,877,39511013,240 on request
K1626.410187X50light grey RAL 7035textured matt4M103053,137,272,877,39511013,250 on request
K1626.410188X20window grey RAL 7040textured matt4M103053,137,272,877,39511013,220 on request
K1626.410188X30window grey RAL 7040textured matt4M103053,137,272,877,39511013,230 on request
K1626.410188X40window grey RAL 7040textured matt4M103053,137,272,877,39511013,240 on request
K1626.410188X50window grey RAL 7040textured matt4M103053,137,272,877,39511013,250 on request
K1626.512181X20jet black RAL 9005textured matt5M123559,141,98387,5110127,515,420 on request
K1626.512181X30jet black RAL 9005textured matt5M123559,141,98387,5110127,515,430 on request
K1626.512181X40jet black RAL 9005textured matt5M123559,141,98387,5110127,515,440 on request
K1626.512181X50jet black RAL 9005textured matt5M123559,141,98387,5110127,515,450 on request
K1626.512182X20orange RAL 2004textured matt5M123559,141,98387,5110127,515,420 on request
K1626.512182X30orange RAL 2004textured matt5M123559,141,98387,5110127,515,430 on request
K1626.512182X40orange RAL 2004textured matt5M123559,141,98387,5110127,515,440 on request
K1626.512182X50orange RAL 2004textured matt5M123559,141,98387,5110127,515,450 on request
K1626.512183X20colza yellow RAL 1021textured matt5M123559,141,98387,5110127,515,420 on request
K1626.512183X30colza yellow RAL 1021textured matt5M123559,141,98387,5110127,515,430 on request
K1626.512183X40colza yellow RAL 1021textured matt5M123559,141,98387,5110127,515,440 on request
K1626.512183X50colza yellow RAL 1021textured matt5M123559,141,98387,5110127,515,450 on request
K1626.512184X20traffic red RAL 3020textured matt5M123559,141,98387,5110127,515,420 on request
K1626.512184X30traffic red RAL 3020textured matt5M123559,141,98387,5110127,515,430 on request
K1626.512184X40traffic red RAL 3020textured matt5M123559,141,98387,5110127,515,440 on request
K1626.512184X50traffic red RAL 3020textured matt5M123559,141,98387,5110127,515,450 on request
K1626.512185X20signal green RAL 6032textured matt5M123559,141,98387,5110127,515,420 on request
K1626.512185X30signal green RAL 6032textured matt5M123559,141,98387,5110127,515,430 on request
K1626.512185X40signal green RAL 6032textured matt5M123559,141,98387,5110127,515,440 on request
K1626.512185X50signal green RAL 6032textured matt5M123559,141,98387,5110127,515,450 on request
K1626.512186X20traffic blue RAL 5017textured matt5M123559,141,98387,5110127,515,420 on request
K1626.512186X30traffic blue RAL 5017textured matt5M123559,141,98387,5110127,515,430 on request
K1626.512186X40traffic blue RAL 5017textured matt5M123559,141,98387,5110127,515,440 on request
K1626.512186X50traffic blue RAL 5017textured matt5M123559,141,98387,5110127,515,450 on request
K1626.512187X20light grey RAL 7035textured matt5M123559,141,98387,5110127,515,420 on request
K1626.512187X30light grey RAL 7035textured matt5M123559,141,98387,5110127,515,430 on request
K1626.512187X40light grey RAL 7035textured matt5M123559,141,98387,5110127,515,440 on request
K1626.512187X50light grey RAL 7035textured matt5M123559,141,98387,5110127,515,450 on request
K1626.512188X20window grey RAL 7040textured matt5M123559,141,98387,5110127,515,420 on request
K1626.512188X30window grey RAL 7040textured matt5M123559,141,98387,5110127,515,430 on request
K1626.512188X40window grey RAL 7040textured matt5M123559,141,98387,5110127,515,440 on request
K1626.512188X50window grey RAL 7040textured matt5M123559,141,98387,5110127,515,450 on request