Product groups
Screw nipples locked with grub screw
K2027

Screw nipples locked with grub screw

go back

Item description/product images

DescriptionMaterial:Brass.Version:nickel-plated.Note:The screw nipple is a replacement part for the indexing plungers with remote actuation K1502.Accessory:Wire cable with ball K2023.
Traction sleeve with inner tube K2024.
End sleeve K2025
Setscrew K2026.
Hex nut K0700.
Drawing reference:
1) grub screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2027 Screw nipples locked with grub screw 207 kB

Drawings

Screw nipples locked with grub screw

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Surface finish
body
DD1

D2LL1CADAcc.PriceOrder
K2027.03180507brassnickel-plated5M41,873,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33