Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Bushing for indexing plungers K1833 and K1834.

To remove, screw a bolt into the thread.
Accessory:Indexing plungers K1833 and K1834.Drawing reference:
1) Installation dimensions
2) Dismantling
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1835 Bushing steel, tapered 195 kB

Drawings

Bushing steel, tapered

Item selection/filter

Order No.

LDD1D2ML1CADAcc.PriceOrder
K1835.0056588M36,2 on request
K1835.007871010M48,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33