Product groups
Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired
K1744

Indexing plungers steel or stainless steel with plastic mushroom...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Material:

Steel version:
Grub screw and indexing pin steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip black grey thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black grey RAL7021.
Note:The connection to e.g. a machine control is established hardwired via the connection cable of the integrated sensor.

The status sensor activates by engagement with a travel of S - 1 mm.

Indexing plungers with status sensor are not suitable for personnel safety functions.
Technical data:Inductive sensor:
Output circuit: PNP NO
Operating voltage: 6 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <4000 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -10 °C - +70 °C
Approvals: CE, c UL us, EAC
Application:Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.On request:Special versions.Safety:Indexing plungers with status sensor are not suitable for personnel safety functions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut

P = cable length

BN = brown
BK = black
BU = blue
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1744 Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired 380 kB

Drawings (total overview)

Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired

Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired

More information

Drawings

Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired

Item selection/filter

Order No.FormMain
material
locating pinD

D1D2D3LL1L2L3Travel
S
SW1Fx30°PSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1744.11051Asteelhardened5M10x1252,451177155131,32000512 on request
K1744.12061Asteelhardened6M12x1,5252,456208176141,82000614 on request
K1744.13081Asteelhardened8M16x1,5332,4742610238192,320001535 on request
K1744.14101Asteelhardened10M20x1,5332,48028122510222,820001534 on request
K1744.14121Asteelhardened12M20x1,5332,48428142512222,820001539 on request
K1744.011051Astainless steelhardened5M10x1252,451177155131,32000512 on request
K1744.012061Astainless steelhardened6M12x1,5252,456208176141,82000614 on request
K1744.013081Astainless steelhardened8M16x1,5332,4742610238192,320001535 on request
K1744.014101Astainless steelhardened10M20x1,5332,48028122510222,820001534 on request
K1744.014121Astainless steelhardened12M20x1,5332,48428142512222,820001539 on request
K1744.111051Astainless steelnot hardened5M10x1252,451177155131,32000512 on request
K1744.112061Astainless steelnot hardened6M12x1,5252,456208176141,82000614 on request
K1744.113081Astainless steelnot hardened8M16x1,5332,4742610238192,320001535 on request
K1744.114101Astainless steelnot hardened10M20x1,5332,48028122510222,820001534 on request
K1744.114121Astainless steelnot hardened12M20x1,5332,48428142512222,820001539 on request

Indexing plungers steel or stainless steel with plastic mushroom grip, locknut and status sensor, hardwired

More information

Drawings

Indexing plungers steel or stainless steel with plastic mushroom grip, locknut and status sensor, hardwired

Item selection/filter

Order No.FormMain
material
locating pinD

D1D2D3LL1L2L3Travel
S
SW1SW2Fx30°PSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1744.21051Bsteelhardened5M10x1252,45117715513171,32000512 on request
K1744.22061Bsteelhardened6M12x1,5252,45620817614191,82000614 on request
K1744.23081Bsteelhardened8M16x1,5332,474261023819242,320001535 on request
K1744.24101Bsteelhardened10M20x1,5332,4802812251022302,820001534 on request
K1744.24121Bsteelhardened12M20x1,5332,4842814251222302,820001539 on request
K1744.021051Bstainless steelhardened5M10x1252,45117715513171,32000512 on request
K1744.022061Bstainless steelhardened6M12x1,5252,45620817614191,82000614 on request
K1744.023081Bstainless steelhardened8M16x1,5332,474261023819242,320001535 on request
K1744.024101Bstainless steelhardened10M20x1,5332,4802812251022302,820001534 on request
K1744.024121Bstainless steelhardened12M20x1,5332,4842814251222302,820001539 on request
K1744.121051Bstainless steelnot hardened5M10x1252,45117715513171,32000512 on request
K1744.122061Bstainless steelnot hardened6M12x1,5252,45620817614191,82000614 on request
K1744.123081Bstainless steelnot hardened8M16x1,5332,474261023819242,320001535 on request
K1744.124101Bstainless steelnot hardened10M20x1,5332,4802812251022302,820001534 on request
K1744.124121Bstainless steelnot hardened12M20x1,5332,4842814251222302,820001539 on request

Indexing plungers steel or stainless steel with plastic mushroom grip, locking slot and status sensor, hardwired

More information

Drawings

Indexing plungers steel or stainless steel with plastic mushroom grip, locking slot and status sensor, hardwired

Item selection/filter

Order No.FormMain
material
locating pinD

D1D2D3LL1L2L3Travel
S
SW1Fx30°PSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1744.31051Csteelhardened5M10x1252,451177155131,32000512 on request
K1744.32061Csteelhardened6M12x1,5252,456208176141,82000614 on request
K1744.33081Csteelhardened8M16x1,5332,4742610238192,320001535 on request
K1744.34101Csteelhardened10M20x1,5332,48028122510222,820001534 on request
K1744.34121Csteelhardened12M20x1,5332,48428142512222,820001539 on request
K1744.031051Cstainless steelhardened5M10x1252,451177155131,32000512 on request
K1744.032061Cstainless steelhardened6M12x1,5252,456208176141,82000614 on request
K1744.033081Cstainless steelhardened8M16x1,5332,4742610238192,320001535 on request
K1744.034101Cstainless steelhardened10M20x1,5332,48028122510222,820001534 on request
K1744.034121Cstainless steelhardened12M20x1,5332,48428142512222,820001539 on request
K1744.132061Cstainless steelnot hardened6M12x1,5252,456208176141,82000614 on request
K1744.131051Cstainless steelnot hardened5M10x1252,451177155131,32000512 on request
K1744.133081Cstainless steelnot hardened8M16x1,5332,4742610238192,320001535 on request
K1744.134101Cstainless steelnot hardened10M20x1,5332,48028122510222,820001534 on request
K1744.134121Cstainless steelnot hardened12M20x1,5332,48428142512222,820001539 on request

Indexing plungers steel or stainless steel with plastic mushroom grip, locknut, locking slot and status sensor, hardwired

More information

Drawings

Indexing plungers steel or stainless steel with plastic mushroom grip, locknut, locking slot and status sensor, hardwired

Item selection/filter

Order No.FormMain
material
locating pinD

D1D2D3LL1L2L3Travel
S
SW1SW2Fx30°PSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1744.41051Dsteelhardened5M10x1252,45117715513171,32000512 on request
K1744.42061Dsteelhardened6M12x1,5252,45620817614191,82000614 on request
K1744.43081Dsteelhardened8M16x1,5332,474261023819242,320001535 on request
K1744.44101Dsteelhardened10M20x1,5332,4802812251022302,820001534 on request
K1744.44121Dsteelhardened12M20x1,5332,4842814251222302,820001539 on request
K1744.041051Dstainless steelhardened5M10x1252,45117715513171,32000512 on request
K1744.042061Dstainless steelhardened6M12x1,5252,45620817614191,82000614 on request
K1744.043081Dstainless steelhardened8M16x1,5332,474261023819242,320001535 on request
K1744.044101Dstainless steelhardened10M20x1,5332,4802812251022302,820001534 on request
K1744.044121Dstainless steelhardened12M20x1,5332,4842814251222302,820001539 on request
K1744.142061Dstainless steelnot hardened6M12x1,5252,45620817614191,82000614 on request
K1744.141051Dstainless steelnot hardened5M10x1252,45117715513171,32000512 on request
K1744.143081Dstainless steelnot hardened8M16x1,5332,474261023819242,320001535 on request
K1744.144101Dstainless steelnot hardened10M20x1,5332,4802812251022302,820001534 on request
K1744.144121Dstainless steelnot hardened12M20x1,5332,4842814251222302,820001539 on request