Product groups

Item description/product images

DescriptionProduct description:Magnetic field sensor for detecting the piston position of a pneumatic cylinder in which a magnet is installed.Material:Housing thermoplastic PA12.
Active area PU.
Connection cable PUR.
Version:Housing black.
Mounted in the T-slot.
Technical data:Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 200 mA
Switch field strength: 2 kA/m
Switching frequency: 3000 Hz
Short-circuit proof: yes
Reverse polarity protected: no
Rating: IP67
Connection type: 2 m PUR cable
Approvals: CE, c-UL-us, UKCA, WEEE
Temperature range:-25 °C to +85 °CAssembly:Insert from above into the T-slot and lock with the clamping screw.
SW2, max. tightening torque 0.4 Nm.
Accessory:Stainless steel pneumatic indexing plungers K2202.
Sensor holder with T-slot K2204.
Drawing reference:
1) Active area
2) LED
3) Lock screw

BN= Brown
BK= Black
BU= Blue
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2203 Magnetic field sensor 221 kB

Drawings

Magnetic field sensor

Item selection/filter

Order No.BD

HH1LL1PT = slot depthT1N=groove widthCADAcc.PriceOrder
K2203.01052,55,56,12723,520003,5-6<45-5,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33