Product groups

Ball lock pins from KIPP

Ball lock pins are used for the easy joining or fixating of two components or workpieces. The balls at the lower end of the ball lock pin are unlocked by pressing the button at the top end. The pin can now be inserted through the appropriate hole. When the button is released, the balls protrude from their openings again and produce a lock through tension.

 

Other types of ball lock pins enable a wide application field. The length of standard models are limited by the integrated mechanism. By ball lock pins with head end lock the locking mechanism sits directly under the head. This enables models with longer pins to be realised. In addition to models with head-end lock, there are also ball lock pins with adjustment nuts. The adjustment nut enables the locking length to be precisely adapted to the required length.

 

Different grip forms and grip materials can be chosed to suit the application area. For tight spaces there are very small grips or, for operating while wearing gloves large grip contours. Plastic and die-cast zinc are the available materials. While plastic grips are characterised by their low weight, models made of die-cast zinc stand out due to their higher temperature stability.

 

Ball lock pins from KIPP are available in two different versions. In addition to the standard version with pins made of stainless steel 1.4305, the same model is also available with pins made of stainless steel 1.4542. These are characterised by their stability and are suitable for applications where a particularly high shear strength is required.

 

Ball lock pins are used in the foodstuff industry as well as in the chemical industry or in aviation and aerospace. Thanks to the different designs, they can also be used in other sectors. You have the opportunity to configure the correct model for your application In our online configurator for ball lock pins - try it out!

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33