Product groups
Indexing plungers, steel with plastic mushroom grip and locked mark
K1149

Indexing plungers, steel with plastic mushroom grip and locked...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the plunger has been manually disengaged.
When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.
Material:Indexing pin steel.
Threaded sleeve steel.
Mushroom grip, dark grey thermoplastic.
Lock mark aluminium.
Version:Indexing pin steel, hardened, ground and black oxidised.
Threaded sleeve black oxidised.
Lock mark red anodised.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut

1) marking ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1149 Indexing plungers, steel with plastic mushroom grip and locked mark 256 kB

Drawings (total overview)

Indexing plungers, steel with plastic mushroom grip and locked mark

Indexing plungers with locked mark, Form A

More information

Drawings

Indexing plungers with locked mark, Form A

Item selection/filter

Order No.FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1149.71105A5M10x12143,5177155131,3512 on request
K1149.71206A6M12x1,52551,7208176141,8614 on request
K1149.71308A8M16x1,533682610238192,31535 on request

Indexing plungers, steel with plastic mushroom grip, locked mark and locknut

More information

Drawings

Indexing plungers, steel with plastic mushroom grip, locked mark and locknut

Item selection/filter

Order No.FormDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1149.72105B5M10x12143,517715513171,3512 on request
K1149.72206B6M12x1,52551,720817614191,8614 on request
K1149.72308B8M16x1,53368261023819242,31535 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33