Product groups
indexing plungers, steel with plastic five lobe grip
K0245

indexing plungers, steel with plastic five lobe grip

go back

Item description/product images

DescriptionMaterial:Thermoplastic.
Indexing pin and screw steel 5.8.
Version:Lower grip black-grey.
Indexing pin and screw black oxidised.
Indexing pin hardened and ground.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0245 indexing plungers, steel with plastic five lobe grip 248 kB

Drawings

indexing plungers, steel with plastic five lobe grip

Item selection/filter

Order No.SizeColour
Cap
DD1D2D3D4H1H2LL1Travel
S
SWCADAcc.PriceOrder
K0245.11051black grey RAL 70215M10x15022,228,217,811,552,813513 on request
K0245.110551light grey RAL 70355M10x15022,228,217,811,552,813513 on request
K0245.110561traffic red RAL 30205M10x15022,228,217,811,552,813513 on request
K0245.110571colza yellow RAL 10215M10x15022,228,217,811,552,813513 on request
K0245.12062black grey RAL 70216M12x1,55022,228,217,811,557,817614 on request
K0245.120652light grey RAL 70356M12x1,55022,228,217,811,557,817614 on request
K0245.120662traffic red RAL 30206M12x1,55022,228,217,811,557,817614 on request
K0245.120672colza yellow RAL 10216M12x1,55022,228,217,811,557,817614 on request
K0245.13083black grey RAL 70218M16x1,5632835,522,514,57422819 on request
K0245.130853light grey RAL 70358M16x1,5632835,522,514,57422819 on request
K0245.130863traffic red RAL 30208M16x1,5632835,522,514,57422819 on request
K0245.130873colza yellow RAL 10218M16x1,5632835,522,514,57422819 on request
K0245.14104black grey RAL 702110M20x1,5632835,522,514,578241022 on request
K0245.141054light grey RAL 703510M20x1,5632835,522,514,578241022 on request
K0245.141064traffic red RAL 302010M20x1,5632835,522,514,578241022 on request
K0245.141074colza yellow RAL 102110M20x1,5632835,522,514,578241022 on request