Product groups
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip, no locking slot
K0346_L

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Indexing pin hardened:
Sleeve 1.0403 weldable.
Indexing pin grade 5.8.

Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Mushroom knob black grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0346_L Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip 143 kB

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip, no locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0346.1004Lsteelhardened4101838,52141612 on request
K0346.1105Lsteelhardened5122143,52451,3512 on request
K0346.1206Lsteelhardened6142551,72861,8614 on request
K0346.1308Lsteelhardened81833683682,31535 on request
K0346.1410Lsteelhardened1022337440102,81534 on request
K0346.01004Lstainless steelhardened4101838,52141612 on request
K0346.01105Lstainless steelhardened5122143,52451,3512 on request
K0346.01206Lstainless steelhardened6142551,72861,8614 on request
K0346.01308Lstainless steelhardened81833683682,31535 on request
K0346.01410Lstainless steelhardened1022337440102,81534 on request
K0346.11004Lstainless steelnot hardened4101838,52141612 on request
K0346.11105Lstainless steelnot hardened5122143,52451,3512 on request
K0346.11206Lstainless steelnot hardened6142551,72861,8614 on request
K0346.11308Lstainless steelnot hardened81833683682,31535 on request
K0346.11410Lstainless steelnot hardened1022337440102,81534 on request