Product groups
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
K0747_A

Indexing plungers ECO, steel or stainless steel, with plastic...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material:

Steel version:
Threaded sleeve 1.0715.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom knob black grey thermoplastic RAL 7021.

Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:Pay attention to the max. tightening torque when assembling.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0747_A Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip 166 kB

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.01903060Asteel3M61431,5125103,560,84102 on request
K0747.01004060Asteel4M61436156134616122 on request
K0747.01004080Asteel4M81436156134816127 on request
K0747.01105080Asteel5M8144017715581,36127 on request
K0747.01105100Asteel5M101842,5177155101,361215 on request
K0747.01206100Asteel6M101847,5208176101,881515 on request
K0747.01206120Asteel6M122551,7208176121,881520 on request
K0747.01308120Asteel8M122561,72610238122,381920 on request
K0747.11903060Astainless steel3M61431,5125103,560,84102 on request
K0747.11004060Astainless steel4M61436156134616122 on request
K0747.11004080Astainless steel4M81436156134816127 on request
K0747.11105080Astainless steel5M8144017715581,36127 on request
K0747.11105100Astainless steel5M101842,5177155101,361215 on request
K0747.11206100Astainless steel6M101847,5208176101,881515 on request
K0747.11206120Astainless steel6M122551,7208176121,881520 on request
K0747.11308120Astainless steel8M122561,72610238122,381920 on request
K0747.01903061Asteel3M6x0,751431,5125103,560,84102 on request
K0747.01004061Asteel4M6x0,751436156134616122 on request
K0747.01004081Asteel4M8x11436156134816127 on request
K0747.01105081Asteel5M8x1144017715581,36127 on request
K0747.01105101Asteel5M10x11842,5177155101,361215 on request
K0747.01206101Asteel6M10x11847,5208176101,881515 on request
K0747.01206121Asteel6M12x1,52551,7208176121,881520 on request
K0747.01308121Asteel8M12x1,52561,72610238122,381920 on request
K0747.11903061Astainless steel3M6x0,751431,5125103,560,84102 on request
K0747.11004061Astainless steel4M6x0,751436156134616122 on request
K0747.11004081Astainless steel4M8x11436156134816127 on request
K0747.11105081Astainless steel5M8x1144017715581,36127 on request
K0747.11105101Astainless steel5M10x11842,5177155101,361215 on request
K0747.11206101Astainless steel6M10x11847,5208176101,881515 on request
K0747.11206121Astainless steel6M12x1,52551,7208176121,881520 on request
K0747.11308121Astainless steel8M12x1,52561,72610238122,381920 on request