Product groups
Locating bush, steel, for ball lock pin
K2259

Locating bush, steel, for ball lock pin

go back

Item description/product images

DescriptionMaterial:Steel.Version:Nickel-plated and temperedNote:M3 or M4 stainless steel fastening screws are included.
Mounting option for plate thickness from 10 mm
Drawing reference:
1) plate
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2259 Locating bush, steel, for ball lock pin 194 kB
 Technical information for heavy-duty retractable ball lock pin with twist knob and matching locating bush 191 kB

Drawings

Locating bush, steel, for ball lock pin

Item selection/filter

Order No.D

D1D2D3D4D5HH1LL1Panel thicknessCADAcc.PriceOrder
K2259.2912122923M32916,55,52,564≥10 on request
K2259.3716163729M437227,53,585≥13 on request