Product groups
Ball lock pins with die-cast zinc T-grip and high shear strength
K0793

Ball lock pins with die-cast zinc T-grip and high shear strength

go back

Item description/product images

DescriptionMaterial:

Grip die-cast zinc.
Push button 1.4305 stainless steel.
Pin stainless steel 1.4542.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel.

Version:Grip black.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0793 Ball lock pins with die-cast zinc T-grip and high shear strength 166 kB

Drawings

Ball lock pins with die-cast zinc T-grip and high shear strength

Item selection/filter

Order No.BDD1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0793.21460501017,64655,513,2105,92519,415,9524 on request
K0793.21460501517,64655,513,2155,92519,420,9524 on request
K0793.21460502017,64655,513,2205,92519,425,9524 on request
K0793.21460502517,64655,513,2255,92519,430,9524 on request
K0793.21460601017,64666,8513,2106,82519,416,8635 on request
K0793.21460601517,64666,8513,2156,82519,421,8635 on request
K0793.21460602017,64666,8513,2206,82519,426,8635 on request
K0793.21460602517,64666,8513,2256,82519,431,8635 on request
K0793.21460603017,64666,8513,2306,82519,436,8635 on request
K0793.21460603517,64666,8513,2356,82519,441,8635 on request
K0793.21460604017,64666,8513,2406,82519,446,8635 on request
K0793.21460604517,64666,8513,2456,82519,451,8635 on request
K0793.21460605017,64666,8513,2506,82519,456,8635 on request
K0793.2163080202362,989,517,3207,83324,427,8863 on request
K0793.2163080252362,989,517,3257,83324,432,8863 on request
K0793.2163080302362,989,517,3307,83324,437,8863 on request
K0793.2163080352362,989,517,3357,83324,442,8863 on request
K0793.2163080402362,989,517,3407,83324,447,8863 on request
K0793.2163080452362,989,517,3457,83324,452,8863 on request
K0793.2163080502362,989,517,3507,83324,457,8863 on request
K0793.2163100202362,9101217,3208,93324,428,910100 on request
K0793.2163100252362,9101217,3258,93324,433,910100 on request
K0793.2163100302362,9101217,3308,93324,438,910100 on request
K0793.2163100352362,9101217,3358,93324,443,910100 on request
K0793.2163100402362,9101217,3408,93324,448,910100 on request
K0793.2163100452362,9101217,3458,93324,453,910100 on request
K0793.2163100502362,9101217,3508,93324,458,910100 on request
K0793.2163100602362,9101217,3608,93324,468,910100 on request
K0793.2182120253381,81214,526,3259,939,528,834,912144 on request
K0793.2182120303381,81214,526,3309,939,528,839,912144 on request
K0793.2182120403381,81214,526,3409,939,528,849,912144 on request
K0793.2182120503381,81214,526,3509,939,528,859,912144 on request
K0793.2182120603381,81214,526,3609,939,528,869,912144 on request
K0793.2182120703381,81214,526,3709,939,528,879,912144 on request
K0793.2182120803381,81214,526,3809,939,528,889,912144 on request
K0793.2182160303381,8161926,33013,139,528,843,116257 on request
K0793.2182160353381,8161926,33513,139,528,848,116257 on request
K0793.2182160403381,8161926,34013,139,528,853,116257 on request
K0793.2182160503381,8161926,35013,139,528,863,116257 on request
K0793.2182160603381,8161926,36013,139,528,873,116257 on request
K0793.2182160703381,8161926,37013,139,528,883,116257 on request
K0793.2182160803381,8161926,38013,139,528,893,116257 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33