Product groups

Item description/product images

DescriptionMaterial:Housing stainless steel.
Magnet neodymium.
Version:Housing bright.Note:A magnet in the bush attracts the pin (K1069) and holds it with the specified retaining force.
Repeat accuracy ± 0.25. The repeat accuracy can be increased with the aid of additional locating pins.

Installation dimensions for Form A:
min. plate thickness 6 mm.
Installation dimensions for Form B:
max. plate thickness 10 mm.
Installation dimensions for Form C:
plate thickness > 10 mm.
Installation dimensions for Form D:
blind hole.
On request:Suitable nuts.Accessory:Pin K1069Drawing reference:
1) magnet
2) circlip
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1068 Magnetic bushes 388 kB
 Technical information for ball lock bushes/magnetic bushes 170 kB

Drawings

Magnetic bushes
Magnetic bushes

Item selection/filter

Order No.Clamping force
N
Shearing force
kN
Temperature
resistance
CADAcc.PriceOrder
K1068.670,8≤80 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33