Product groups

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel nickel-plated.
Stainless steel bright.
Note:Mounting dimensions for Form A:
Mounting with nut, max. plate thickness 10 mm.
Mounting dimensions for Form B:
Screwed in, for plate thicknesses over 10 mm or in a blind hole.
On request:Suitable nuts (K0700) and assembly tool (K0317).Special features:
RoHS

Drawings

Locating bushes for ball lock pin

Item selection/filter

Order No.Material

DD1MHD2D3StatusCADAcc.PriceOrder
K1065.6steel616M12x1,5151613expiring on request
K1065.10steel1020M16x1,5172017expiring on request
K1065.61stainless steel616M12x1,5151613 on request
K1065.101stainless steel1020M16x1,5172017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33