Product groups
Ball lock pins with plastic T-grip
K0792

Ball lock pins with plastic T-grip

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.

Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0792 Ball lock pins with plastic T-grip 180 kB

Drawings

Ball lock pins with plastic T-grip

Item selection/filter

Order No.Component
colour
BDD1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0792.204605010black grey RAL 702117,64655,513,2105,92519,415,9515 on request
K0792.204605015black grey RAL 702117,64655,513,2155,92519,420,9515 on request
K0792.204605020black grey RAL 702117,64655,513,2205,92519,425,9515 on request
K0792.204605025black grey RAL 702117,64655,513,2255,92519,430,9515 on request
K0792.204605030black grey RAL 702117,64655,513,2305,92519,435,9515 on request
K0792.204606010black grey RAL 702117,64666,8513,2106,82519,416,8622 on request
K0792.204606015black grey RAL 702117,64666,8513,2156,82519,421,8622 on request
K0792.204606020black grey RAL 702117,64666,8513,2206,82519,426,8622 on request
K0792.204606025black grey RAL 702117,64666,8513,2256,82519,431,8622 on request
K0792.204606030black grey RAL 702117,64666,8513,2306,82519,436,8622 on request
K0792.204606035black grey RAL 702117,64666,8513,2356,82519,441,8622 on request
K0792.204606040black grey RAL 702117,64666,8513,2406,82519,446,8622 on request
K0792.204606045black grey RAL 702117,64666,8513,2456,82519,451,8622 on request
K0792.204606050black grey RAL 702117,64666,8513,2506,82519,456,8622 on request
K0792.206308020black grey RAL 70212362,989,517,3207,83324,427,8838 on request
K0792.206308025black grey RAL 70212362,989,517,3257,83324,432,8838 on request
K0792.206308030black grey RAL 70212362,989,517,3307,83324,437,8838 on request
K0792.206308035black grey RAL 70212362,989,517,3357,83324,442,8838 on request
K0792.206308040black grey RAL 70212362,989,517,3407,83324,447,8838 on request
K0792.206308045black grey RAL 70212362,989,517,3457,83324,452,8838 on request
K0792.206308050black grey RAL 70212362,989,517,3507,83324,457,8838 on request
K0792.206310020black grey RAL 70212362,9101217,3208,93324,428,91060 on request
K0792.206310025black grey RAL 70212362,9101217,3258,93324,433,91060 on request
K0792.206310030black grey RAL 70212362,9101217,3308,93324,438,91060 on request
K0792.206310035black grey RAL 70212362,9101217,3358,93324,443,91060 on request
K0792.206310040black grey RAL 70212362,9101217,3408,93324,448,91060 on request
K0792.206310045black grey RAL 70212362,9101217,3458,93324,453,91060 on request
K0792.206310050black grey RAL 70212362,9101217,3508,93324,458,91060 on request
K0792.206310060black grey RAL 70212362,9101217,3608,93324,468,91060 on request
K0792.208212025black grey RAL 70213381,81214,526,3259,939,528,834,91286 on request
K0792.208212030black grey RAL 70213381,81214,526,3309,939,528,839,91286 on request
K0792.208212035black grey RAL 70213381,81214,526,3359,939,528,844,91286 on request
K0792.208212040black grey RAL 70213381,81214,526,3409,939,528,849,91286 on request
K0792.208212045black grey RAL 70213381,81214,526,3459,939,528,854,91286 on request
K0792.208212050black grey RAL 70213381,81214,526,3509,939,528,859,91286 on request
K0792.208212060black grey RAL 70213381,81214,526,3609,939,528,869,91286 on request
K0792.208212070black grey RAL 70213381,81214,526,3709,939,528,879,91286 on request
K0792.208212080black grey RAL 70213381,81214,526,3809,939,528,889,91286 on request
K0792.208216030black grey RAL 70213381,8161926,33013,139,528,843,116153 on request
K0792.208216035black grey RAL 70213381,8161926,33513,139,528,848,116153 on request
K0792.208216040black grey RAL 70213381,8161926,34013,139,528,853,116153 on request
K0792.208216045black grey RAL 70213381,8161926,34513,139,528,858,116153 on request
K0792.208216050black grey RAL 70213381,8161926,35013,139,528,863,116153 on request
K0792.208216060black grey RAL 70213381,8161926,36013,139,528,873,116153 on request
K0792.208216070black grey RAL 70213381,8161926,37013,139,528,883,116153 on request
K0792.208216080black grey RAL 70213381,8161926,38013,139,528,893,116153 on request
K0792.20844605010traffic red RAL 302017,64655,513,2105,92519,415,9515 on request
K0792.20844605015traffic red RAL 302017,64655,513,2155,92519,420,9515 on request
K0792.20844605020traffic red RAL 302017,64655,513,2205,92519,425,9515 on request
K0792.20844605025traffic red RAL 302017,64655,513,2255,92519,430,9515 on request
K0792.20844605030traffic red RAL 302017,64655,513,2305,92519,435,9515 on request
K0792.20844606010traffic red RAL 302017,64666,8513,2106,82519,416,8622 on request
K0792.20844606015traffic red RAL 302017,64666,8513,2156,82519,421,8622 on request
K0792.20844606020traffic red RAL 302017,64666,8513,2206,82519,426,8622 on request
K0792.20844606025traffic red RAL 302017,64666,8513,2256,82519,431,8622 on request
K0792.20844606030traffic red RAL 302017,64666,8513,2306,82519,436,8622 on request
K0792.20844606035traffic red RAL 302017,64666,8513,2356,82519,441,8622 on request
K0792.20844606040traffic red RAL 302017,64666,8513,2406,82519,446,8622 on request
K0792.20844606045traffic red RAL 302017,64666,8513,2456,82519,451,8622 on request
K0792.20844606050traffic red RAL 302017,64666,8513,2506,82519,456,8622 on request
K0792.20846308020traffic red RAL 30202362,989,517,3207,83324,427,8838 on request
K0792.20846308025traffic red RAL 30202362,989,517,3257,83324,432,8838 on request
K0792.20846308030traffic red RAL 30202362,989,517,3307,83324,437,8838 on request
K0792.20846308035traffic red RAL 30202362,989,517,3357,83324,442,8838 on request
K0792.20846308040traffic red RAL 30202362,989,517,3407,83324,447,8838 on request
K0792.20846308045traffic red RAL 30202362,989,517,3457,83324,452,8838 on request
K0792.20846308050traffic red RAL 30202362,989,517,3507,83324,457,8838 on request
K0792.20846310020traffic red RAL 30202362,9101217,3208,93324,428,91060 on request
K0792.20846310025traffic red RAL 30202362,9101217,3258,93324,433,91060 on request
K0792.20846310030traffic red RAL 30202362,9101217,3308,93324,438,91060 on request
K0792.20846310035traffic red RAL 30202362,9101217,3358,93324,444,91060 on request
K0792.20846310040traffic red RAL 30202362,9101217,3408,93324,448,91060 on request
K0792.20846310045traffic red RAL 30202362,9101217,3458,93324,454,91060 on request
K0792.20846310050traffic red RAL 30202362,9101217,3508,93324,458,91060 on request
K0792.20846310060traffic red RAL 30202362,9101217,3608,93324,468,91060 on request
K0792.20848212025traffic red RAL 30203381,81214,526,3259,939,528,834,91286 on request
K0792.20848212030traffic red RAL 30203381,81214,526,3309,939,528,839,91286 on request
K0792.20848212035traffic red RAL 30203381,81214,526,3359,939,528,844,91286 on request
K0792.20848212040traffic red RAL 30203381,81214,526,3409,939,528,849,91286 on request
K0792.20848212045traffic red RAL 30203381,81214,526,3459,939,528,854,91286 on request
K0792.20848212050traffic red RAL 30203381,81214,526,3509,939,528,859,91286 on request
K0792.20848212060traffic red RAL 30203381,81214,526,3609,939,528,869,91286 on request
K0792.20848212070traffic red RAL 30203381,81214,526,3709,939,528,879,91286 on request
K0792.20848212080traffic red RAL 30203381,81214,526,3809,939,528,889,91286 on request
K0792.20848216030traffic red RAL 30203381,8161926,33013,139,528,843,116153 on request
K0792.20848216035traffic red RAL 30203381,8161926,33513,139,528,848,116153 on request
K0792.20848216040traffic red RAL 30203381,8161926,34013,139,528,853,116153 on request
K0792.20848216045traffic red RAL 30203381,8161926,34513,139,528,858,116153 on request
K0792.20848216050traffic red RAL 30203381,8161926,35013,139,528,863,116153 on request
K0792.20848216060traffic red RAL 30203381,8161926,36013,139,528,873,116153 on request
K0792.20848216070traffic red RAL 30203381,8161926,37013,139,528,883,116153 on request
K0792.20848216080traffic red RAL 30203381,8161926,38013,139,528,893,116153 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33