Product groups
Ball lock pins, stainless steel, retractable with stainless steel twist knob
K2328

Ball lock pins, stainless steel, retractable with stainless...

go back

Item description/product images

DescriptionMaterial:

Housing and pin stainless steel 1.4305.
Twist knob stainless steel 1.4301.

Version:Bright.Note:M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Check that the twist knob is in the "OFF" position and that the pin is retracted.
Place the ball lock pin over the receiving bush or insert it. Press the twist knob down and turn it to the "ON" position.
Accessory:Stainless steel locating bush with status sensor K1843.
Locating bush for ball lock pin K1065.
Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2328 Ball lock pins, stainless steel, retractable with stainless steel twist knob 330 kB
 Technical information for retractable ball lock pin with twist knob and matching locating bush 186 kB

Drawings

Ball lock pins, stainless steel, retractable with stainless steel twist knob

Item selection/filter

Order No.D

D1D2D3D4D5D6D7D8HH1H2L1L2MTT1T2CADAcc.PriceOrder
K2328.162014625282114264,42,4586,543,55,519,5M2x366-102,5 on request
K2328.11022181034362818356,53,46610505,521,5M3x466-142,5 on request
Order No.Shearing force
kN
Clamping
force
N
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
K2328.16203300,590≤180 °C on request
K2328.110229501,5150≤180 °C on request
Order No.ItemVersion 1Version 2Form definitionCADAcc.PriceOrder
K2328.1620Ball Lock Pin--- on request
K2328.11022Ball Lock Pin--- on request