Product groups

Item description/product images

DescriptionMaterial:

Grip and push button stainless steel 1.4305.
Pin stainless steel 1.4305.
Balls stainless steel 1.4125.
Compression spring stainless steel 1.4310.

Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Locating bushes for ball lock pins with head-end lock K1416.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1414_A Ball lock pins with head-end lock 232 kB

Drawings

Ball lock pins with head-end lock

Item selection/filter

Order No.FormD

D1D2D3D5LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1414.001205050A11,555,5101,5347255011510 on request
K1414.001205100A11,555,5101,53972510011510 on request
K1414.001205150A11,555,5101,531472515011510 on request
K1414.001206050A11,566,85102347255011614 on request
K1414.001206100A11,566,851023972510011614 on request
K1414.001206150A11,566,8510231472515011614 on request
K1414.001508100A15,589,513,533,596,53310015826 on request
K1414.001508150A15,589,513,533,5146,53315015826 on request
K1414.001508200A15,589,513,533,5196,53320015826 on request
K1414.001510100A15,5101213,543,596,533100151040 on request
K1414.001510150A15,5101213,543,5146,533150151040 on request
K1414.001510200A15,5101213,543,5196,533200151040 on request
K1414.002112150A221214,5204,53,5146,539,5150211257 on request
K1414.002112200A221214,5204,53,5196,539,5200211257 on request
K1414.002112250A221214,5204,53,5246,539,5250211257 on request
K1414.002116150A221619206,5414639,51502116100 on request
K1414.002116200A221619206,5419639,52002116100 on request
K1414.002116250A221619206,5424639,52502116100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33