Product groups
Wing grips plastic, threaded insert brass or steel
K0783

Wing grips plastic, threaded insert brass or steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:Grip polyamide, glass bead reinforced.
Bush brass or steel.
Screw steel.
Version:Steel electro zinc-plated.Note:Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0783 Wing grips 142 kB

Drawings (total overview)

Wing grips plastic, threaded insert brass or steel

Item selection/filter

Order No.FormABD

D1HH1LTCADAcc.PriceOrder
K0783.15006K5115M61525,59,5-14 on request
K0783.16008K61,518M8183111,5-14 on request
K0783.17510K7622M102238,514,5-14 on request
K0783.25006X15L5115M61525,59,515- on request
K0783.26008X20L61,518M8183111,520- on request
K0783.27510X20L7622M102238,514,520- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33