Product groups
Five lobe grips plastic, lockable
K1378

Five lobe grips plastic, lockable

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Grip thermoplastic.
Bush and threaded pin steel grade 5.8 or stainless steel 1.4305.

Version:Grip black grey RAL 7021 or red similar to RAL 3020.
Steel parts trivalent blue passivated.
Stainless steel bright.
Note:Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1378 Five lobe grips plastic, lockable 711 kB

Drawings (total overview)

Five lobe grips plastic, lockable

Item selection/filter

Order No.Main
colour
Component
material
D

D1D2HH1LTCADAcc.PriceOrder
K1378.6806black greysteelM668241045,5-17 on request
K1378.6808black greysteelM868241045,5-17 on request
K1378.6810black greysteelM1068241045,5-17 on request
K1378.06806black greystainless steelM668241045,5-17 on request
K1378.06808black greystainless steelM868241045,5-17 on request
K1378.06810black greystainless steelM1068241045,5-17 on request
K1378.846806redsteelM668241045,5-17 on request
K1378.846808redsteelM868241045,5-17 on request
K1378.846810redsteelM1068241045,5-17 on request
K1378.0846806redstainless steelM668241045,5-17 on request
K1378.0846808redstainless steelM868241045,5-17 on request
K1378.0846810redstainless steelM1068241045,5-17 on request
K1378.6808X20black greysteelM868241045,520- on request
K1378.6810X20black greysteelM1068241045,520- on request
K1378.06808X20black greystainless steelM868241045,520- on request
K1378.06810X20black greystainless steelM1068241045,520- on request
K1378.846808X20redsteelM868241045,520- on request
K1378.846810X20redsteelM1068241045,520- on request
K1378.0846808X20redstainless steelM868241045,520- on request
K1378.0846810X20redstainless steelM1068241045,520- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33