Product groups

Item description/product images

DescriptionMaterial:Body QT steel.
Tension lever QT steel.
Version:Body black oxidised.
Clamping face ground.
Tension lever Form B black oxidised.
Note:The tension lever can be
user-friendly aligned horizontally and vertically in 90° increments by loosening the grub screw.

The workpiece can be clamped with a constant clamping force through the integrated surface on the Form C tension lever.
Advantages:- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference:
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1697_B Side clamps, Form B 203 kB

Drawings

Side clamps, Form B

Item selection/filter

Order No.FormBB1B2B3B4DD1D3HH1H2H3H4H5H6CADAcc.PriceOrder
K1697.03001B10080602040M58,6M5x640332222221024 on request
K1697.02001B7560451530M46,6M4x53227181818819 on request
Order No.FormLL2L3L4L5L6RTTravel
S
Clamping
force
kN
Hand
force
FH N
CADAcc.PriceOrder
K1697.03001B676326174678082,23200 on request
K1697.02001B51482013351,56361,62150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33