Product groups
Fixed jaws for robust side clamps
K1467

Fixed jaws for robust side clamps

go back

Item description/product images

DescriptionMaterial:Cast steel body
Low-carbon steel jaw plates.
Version:Black oxidised.
Jaw plates case-hardened.
Note:Fixed jaws for workpieces or fixtures which are clamped or fastened on the machine table using a robust side clamp. The jaw plates are reversible, smooth side for machined faces, serrated side for rough faces.

A flat slot key can be used to position the jaw precisely in the machine table slot.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1467 Fixed jaws for robust side clamps 183 kB

Drawings

Fixed jaws for robust side clamps

Item selection/filter

Order No.suitable
for slot
width
BB1B2D

HH1H3LL1SCADAcc.PriceOrder
K1467.1912/14/16/18651920M68538401326612 on request
K1467.2620/22/24/28/30752620M6100454017785,512 on request
K1467.3832/36/42903820M612056402119512 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33