Product groups
Clamping element with grip insert for draw-down clamping system
K2195

Clamping element with grip insert for draw-down clamping system

go back

Item description/product images

DescriptionProduct description:Clamping element with grip insert and draw-down effect for pre-machining for direct clamping and for machining blanks.Material:Steel.Version:Body black oxidised.
Grip insert hardened.
Note:The extremely sturdy structure, the high clamping force and compact design make the clamping element with draw-down effect suitable for pre-machining for direct clamping (OP10) with the 5-axis modular clamping system and for the rough part clamping of any plates and other workpieces.

Any workpiece size can be clamped thanks to the two system sizes and the infinitely adjustable clamping system.

The clamping height of the workpiece can be flexibly adjusted using various positioning feet and the fine adjustment.

The interface for grid plates (grid size 40/50) and for the UNILOCK zero-point clamping system are integrated as standard.
Advantages:Draw-down effect.
- Horizontal adjustment.
- Various workpiece seating heights possible.
- Integrated fine adjustment for clamping height.
Accessory:- Positioning foot K0298.
- Adapter plate for draw-down clamping system K2199.
- Adapter ring K2200.
Supplied with1 clamping element with grip insert
1 positioning foot K0298.2081.
Drawing reference:
1) Caution: Risk of deformation!
No clamping claws may be applied in this area!
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2195 Clamping element with grip insert for draw-down clamping system 337 kB

Drawings

Clamping element with grip insert for draw-down clamping system

Item selection/filter

Order No.SizeBB1B2D

GHH1H2H3H4H5LL
min.
L
max.
L1L2L3L4travelTravel
S
Tightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
K2195.121050801System size 1280362025M128810,538218510550802522,51338126,24020 on request
K2195.161301001System size 16100452525M1611313,5502587130801003327,518,7553,75126,26530 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33