- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1826Robust side clamps, steel, flat |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body carbon steel. Jaw plates mild steel.Version:Body black oxidised. Jaw plates case hardened.Note:Both sides of the jaw plates can be used. Smooth side for machined faces, serrated side for rough faces. Two screws should be used to secure the robust side clamp to the machine table. Depending on the slot width, the screws for T-slots K0698 and K0699 make suitable mounting screws. These must be ordered separately. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | suitable for slot width | L | L1 | L2 | B | B1 | H max.
| H min.
| H1 | H2 | S | S1 | Clamping force F (kN) | F1 kN | SW | Tightening torque Nm | CAD | Acc. | Price | Order |
---|
K1826.13 | 12/14 | 128 | 82 | 19 | 40 | 14,4 | 33,5 | 28 | 20 | 25,4 | 8 | 3 | 8/15 | 1,2/2,2 | 13 | 20/40 |  | | on request | | K1826.19 | 12/14/16/18 | 177 | 113 | 29 | 65 | 19 | 60 | 50 | 30 | 40 | 12 | 6 | 8/15/20/28 | 1,2/2,2/3/4,2 | 16 | 20/40/45/60 |  | | on request | | K1826.26 | 20/22/24/28/30 | 224 | 135 | 29 | 75 | 26 | 73 | 60 | 36 | 40 | 12 | 7,5 | 25/25/32/32/36 | 4,5/4,5/4,8/4,8/5,4 | 18 | 85/85/95/95/110 |  | | on request | | K1826.38 | 32/36/42 | 256 | 152 | 34 | 90 | 38 | 91,5 | 74 | 46 | 40 | 12 | 10 | 50 | 7,5 | 21 | 160 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|