Product groups

Item description/product images

DescriptionMaterial:Body QT steel.
Tension lever QT steel.
Version:Body black oxidised.
Clamping face ground.
Note:Tighten the setscrew to prevent the side clamp sliding back during the clamping process. (Form A)Advantages:- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference:
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1697_A Side clamps, Form A 218 kB

Drawings

Side clamps, Form A

Item selection/filter

Order No.FormBB1B2B3B4D

D1D2HH1H2H3H4H5CADAcc.PriceOrder
K1697.1400A10080602040M58,6M5x8403322222210 on request
K1697.0900A7560451530M46,6M4x632271818188 on request
Order No.FormLL1L2L3L4L5SWSW1TTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1697.1400A691363261942410841450 on request
K1697.0900A5210482014319863925 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33