Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Body QT steel.
Tension lever QT steel.
Version:Body black oxidised.
Clamping face ground.
Tension lever Form B black oxidised.
Tension lever Form C nickel-plated.
Note:Tighten the setscrew to prevent the side clamp sliding back during the clamping process. (Form A)

The tension lever can be user-friendly aligned horizontally and vertically in 90° increments by loosening the grub screw.

The workpiece can be clamped with a constant clamping force through the integrated surface on the Form C tension lever.
Advantages:- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference:
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1697 Side clamps 410 kB

Drawings (total overview)

Side clamps
Side clamps

Side clamps, Form A

More information

Drawings

Side clamps, Form A

Item selection/filter

Order No.FormBB1B2B3B4D

D1D2HH1H2H3H4H5CADAcc.PriceOrder
K1697.1400A10080602040M58,6M5x8403322222210 on request
K1697.0900A7560451530M46,6M4x632271818188 on request
Order No.FormLL1L2L3L4L5SWSW1TTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1697.1400A691363261942410841450 on request
K1697.0900A5210482014319863925 on request

Side clamps, Form B

More information

Drawings

Side clamps, Form B

Item selection/filter

Order No.FormBB1B2B3B4DD1D3HH1H2H3H4H5H6CADAcc.PriceOrder
K1697.03001B10080602040M58,6M5x640332222221024 on request
K1697.02001B7560451530M46,6M4x53227181818819 on request
Order No.FormLL2L3L4L5L6RTTravel
S
Clamping
force
kN
Hand
force
FH N
CADAcc.PriceOrder
K1697.03001B676326174678082,23200 on request
K1697.02001B51482013351,56361,62150 on request

Side clamps, Form C

More information

Drawings

Side clamps, Form C

Item selection/filter

Order No.FormBB1B2B3B4D

D1D3HH1H2H3H4H5H6CADAcc.PriceOrder
K1697.01202C10080602040M58,6M5x640332222221018 on request
K1697.00602C7560451530M46,6M4x53227181818814 on request
Order No.FormLL2L3L4L5L6RTTravel
S
S1=
Pre-tension travel
Clamping
force
kN
Hand
force
FH N
CADAcc.PriceOrder
K1697.01202C676326174678080,40,81,250 on request
K1697.00602C51482013351,56360,30,80,640 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33