Product groups
Side clamps with support
K1387

Side clamps with support

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Tightening the ball-end thrust screw moves the jaw plates forwards. The workpiece is pushed against the fixed stop and simultaneously forced down onto the seating face. This side clamp has a ground seating face and tapped hole for adjustable support elements.Drawing reference:
Form A: with flat jaw
Form B: with prism jaw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1387 Side clamps with support 215 kB

Drawings (total overview)

Side clamps with support

Side clamps with support, Form A, with flat jaw

More information

Drawings

Side clamps with support, Form A, with flat jaw

Item selection/filter

Order No.FormSlot
width
BB1D

D1D2HH1H2H3LL1L2L3S1
(travel)
Clamping
force
N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1387.110A103212,1M88,4M844402815522872,538370003 on request
K1387.114A144816M1213M12534527157240100554150009 on request
K1387.118A186818,8M1617M167260382086411266372150020 on request

Side clamps with support, Form B, with prism jaw

More information

Drawings

Side clamps with support, Form B, with prism jaw

Item selection/filter

Order No.FormSlot
width
BB1D

D1D2HH1H2H3LL1L2L3S1
(travel)
Clamping
force
N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1387.210B103212,1M88,4M844402815522872,538370003 on request
K1387.214B144816M1213M12534527157240100554150009 on request
K1387.218B186818,8M1617M167260382086411266372150020 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33