Product groups
Pull handles, biopolymer, mounted from front or rear
K1060_A

Pull handles, biopolymer, mounted from front or rear

go back

Item description/product images

DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Version:Natural beech with wood fibre optic or coloured black grey.Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).

This pull handle is characterised by its large size and pleasant haptics.
Assembly:Form A from the front.Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060_A Pull handles, biopolymer, mounted from front or rear 215 kB

Drawings

Pull handles, biopolymer, mounted from front or rear

Item selection/filter

Order No.FormForm definitionMain
colour
A

BCDHLSLoad
capacity
N
CADAcc.PriceOrder
K1060.101100052143Awith through holenatural beech100179,5633122201000 on request
K1060.101120062143Awith through holenatural beech1202111,4739146241000 on request
K1060.101140082143Awith through holenatural beech1402414,2945170281000 on request
K1060.10110005290Awith through holeblack grey RAL 7021100179,5633122201000 on request
K1060.10112006290Awith through holeblack grey RAL 70211202111,4739146241000 on request
K1060.10114008290Awith through holeblack grey RAL 70211402414,2945170281000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33