Product groups
Recessed handles, plastic, screw-on
K1079

Recessed handles, plastic, screw-on

go back

Item description/product images

DescriptionMaterial:Thermoplastic (ABS).Version:black.Note:Max. load 500 N/pair.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1079 Recessed handles, plastic, screw-on 150 kB

Drawings

Recessed handles, plastic, screw-on

Item selection/filter

Order No.Version 2A1A2B1B2HL1TLoad
capacity
N
CADAcc.PriceOrder
K1079.1121screw on112944058,87913158250 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33