Product groups
Pull handles, plastic, mounted from the front or rear
K1060

Pull handles, plastic, mounted from the front or rear

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic PA (polyamide), glass-bead reinforced.
Bush, screw, washer and nut steel or stainless steel.
Version:Black greyNote:This pull handle is characterised by its large size and pleasant haptics.
Form A is supplied with fastening screws, washers and nuts.

Screw-on dimension "A" applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Assembly:Form A from the front.
Form B from the rear.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060 Pull handles, plastic 121 kB

Drawings (total overview)

Pull handles, plastic, mounted from the front or rear

Pull handles, plastic, mounted from front or rear

More information

Drawings

Pull handles, plastic, mounted from front or rear

Item selection/filter

Order No.FormComponent
material
ABCDHH1LSLoad
capacity
N
CADAcc.PriceOrder
K1060.1100051Asteel100179,5M53320122201000 on request
K1060.1120061Asteel1202111,4M63925146241000 on request
K1060.1140081Asteel1402414,2M84530170281000 on request
K1060.1100052Astainless steel100179,5M53320122201000 on request
K1060.1120062Astainless steel1202111,4M63925146241000 on request
K1060.1140082Astainless steel1402414,2M84530170281000 on request

Pull handles, plastic, mounted from the rear

More information

Drawings

Pull handles, plastic, mounted from the rear

Item selection/filter

Order No.FormComponent
material
ABCDHLSTLoad
capacity
N
CADAcc.PriceOrder
K1060.2100051Bsteel100179,5M5331222091000 on request
K1060.2120061Bsteel1202111,4M63914624121000 on request
K1060.2140081Bsteel1402414,2M84517028121000 on request
K1060.2100052Bstainless steel100179,5M5331222091000 on request
K1060.2120062Bstainless steel1202111,4M63914624121000 on request
K1060.2140082Bstainless steel1402414,2M84517028121000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33