Product groups
Pull handles, stainless steel
K1642

Pull handles, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design (i.e. suitable for foodstuff production, medical technology).
Material:

Pull handle investment cast stainless steel 1.4404.
Screw, nut and washer stainless steel (1.4404).

Version:Abrasive blasted und electropolished.Assembly:Form A from the front.
Form B from the rear.
Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology.
Torsionally strong and user friendly.
Supplied withForm A includes fastening screws, washers and nuts.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1642 Pull handles, stainless steel 139 kB

Drawings (total overview)

Pull handles, stainless steel

Pull handles stainless steel, thru hole, Form A

More information

Drawings

Pull handles stainless steel, thru hole, Form A

Item selection/filter

Order No.

FormForm definitionABCD

HH1LSLoad
capacity
N
CADAcc.PriceOrder
K1642.110005Awith through hole100179,5M53320122201000 on request
K1642.112006Awith through hole1202111,4M63925146241000 on request
K1642.114008Awith through hole1402414,2M84530170281000 on request
K1642.116008Awith through hole1602815,5M85230194321000 on request
K1642.118010Awith through hole1803116M105840218361000 on request

Pull handles stainless steel, tapped, Form B

More information

Drawings

Pull handles stainless steel, tapped, Form B

Item selection/filter

Order No.

FormForm definitionABCD

HLSTLoad
capacity
N
CADAcc.PriceOrder
K1642.210005Bwith internal thread100179,5M533122207,51000 on request
K1642.212006Bwith internal thread1202111,4M6391462491000 on request
K1642.214008Bwith internal thread1402414,2M84517028121000 on request
K1642.216008Bwith internal thread1602815,5M85219432121000 on request
K1642.218010Bwith internal thread1803116M105821836151000 on request