Product groups
Pull handles, plastic, fold-down
K0241

Pull handles, plastic, fold-down

go back

Item description/product images

DescriptionMaterial:Frame and grip glass-bead reinforced thermoplastic.
Linkpins and return springs stainless steel.
Version:matt black.Note:The fold-down handle automatically returns to rest. Can be screwed onto a housing panel.
Black electro zinc-plated DIN 965 countersunk M6x30 screws with cross slit, washers and nuts are supplied.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0241 Pull handles, plastic, fold-down 157 kB

Drawings

Pull handles, plastic, fold-down

Item selection/filter

Order No.

ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0241.0801818077M671154300 on request