Product groups
Pull handles, rectangular plastic
K1074

Pull handles, rectangular plastic

go back

Item description/product images

DescriptionMaterial:Thermoset FS 31.
Threaded insert steel.
Version:black.Note for ordering:Fastening screws included.Note:Load rating max. 500 N.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1074 Pull handles, rectangular plastic 96,8 kB

Drawings

Pull handles, rectangular plastic

Item selection/filter

Order No.Main
material
ABB1CDHLTLoad
capacity
N
CADAcc.PriceOrder
K1074.11005duroplast110161412M54213010500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33