Product groups
Pull handles, stainless steel, oval oblique
K1635

Pull handles, stainless steel, oval oblique

go back

Item description/product images

DescriptionProduct description:These slanted pull handles are particularly suitable for mounting in places where space is limited.
The grips are very stable and can also be used where robust handling and corrosion resistance are required.
Material:

Stainless steel investment cast 1.4308 or 1.4404.

Version:Bright.Note:Due to the manufacturing process, the grips may show surface irregularities.Application:Where space is limited in machine and plant construction, toolmaking or the foodstuff and pharmaceutical industries.Assembly:From the rear.Advantages:Good access where space is limited.
Very stable and robust.
Corrosion resistant.
Retaining element for opening and closing covers, panels and hoods.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1635 Pull handles stainless steel, oval, slanted 149 kB

Drawings

Pull handles, stainless steel, oval oblique

Item selection/filter

Order No.Steel
code
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
K1635.1000080611.43081002113M650113101000 on request
K1635.1120080611.43081122113M650125101000 on request
K1635.1200080611.43081202113M650133101000 on request
K1635.1280080611.43081282113M650141101000 on request
K1635.1600080611.43081602113M650173101000 on request
K1635.1000080621.44041002113M650113101000 on request
K1635.1120080621.44041122113M650125101000 on request
K1635.1200080621.44041202113M650133101000 on request
K1635.1280080621.44041282113M650141101000 on request
K1635.1600080621.44041602113M650173101000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33