Product groups
Pull handles, powder coated or anodised aluminium, oval profile, mounted from the front
K0204

Pull handles, powder coated or anodised aluminium, oval profile,...

go back

Item description/product images

DescriptionMaterial:Oval aluminium EN AW-6060Version:Black or ruby red RAL 3003 powder-coated, natural tone anodised or bright vibratory ground.Note:These pull handles are extremely robust and can also be used where rough usage is expected. The bright vibratory-ground version can be painted or coated after assembly.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0204 Pull handles, oval aluminium 116 kB

Drawings

Pull handles, powder coated or anodised aluminium, oval profile, mounted from the front

Item selection/filter

Order No.Main
colour
Surface finish
body
ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
K0204.1000195 x 83keyboard tray1002113M650113121000 on request
K0204.112019 + S (travel)keyboard tray1122113M650125121000 on request
K0204.11201089 + S (travel)keyboard tray1122517M855129141000 on request
K0204.1200195 x 83keyboard tray1202113M650133121000 on request
K0204.12001089 + S (travel)keyboard tray1202517M855137141000 on request
K0204.128019 + S (travel)keyboard tray1282113M650141121000 on request
K0204.12801089 + S (travel)keyboard tray1282517M855145141000 on request
K0204.160010695 x 83keyboard tray1602113M650173121000 on request
K0204.160019 + S (travel)keyboard tray1602517M855177141000 on request
K0204.180019 + S (travel)keyboard tray1802517M855197141000 on request
K0204.192019 + S (travel)keyboard tray1922517M855209141000 on request
K0204.350019 + S (travel)keyboard tray3502517M855367141000 on request
K0204.110003Adapter platefor handwheels1002113M650113121000 on request
K0204.111203Adapter platefor handwheels1122113M650125121000 on request
K0204.11120308Adapter platefor handwheels1122517M855129141000 on request
K0204.112003Adapter platefor handwheels1202113M650133121000 on request
K0204.11200308Adapter platefor handwheels1202517M855137141000 on request
K0204.112803Adapter platefor handwheels1282113M650141121000 on request
K0204.11280308Adapter platefor handwheels1282517M855145141000 on request
K0204.11600306Adapter platefor handwheels1602113M650173121000 on request
K0204.116003Adapter platefor handwheels1602517M855177141000 on request
K0204.118003Adapter platefor handwheels1802517M855197141000 on request
K0204.119203Adapter platefor handwheels1922517M855209141000 on request
K0204.135003Adapter platefor handwheels3502517M855367141000 on request
K0204.10027double-actingkeyboard tray1002113M650113121000 on request
K0204.11227double-actingkeyboard tray1122113M650125121000 on request
K0204.1122708double-actingkeyboard tray1122517M855129141000 on request
K0204.12027double-actingkeyboard tray1202113M650133121000 on request
K0204.1202708double-actingkeyboard tray1202517M855137141000 on request
K0204.12827double-actingkeyboard tray1282113M650141121000 on request
K0204.1282708double-actingkeyboard tray1282517M855145141000 on request
K0204.1602706double-actingkeyboard tray1602113M650173121000 on request
K0204.16027double-actingkeyboard tray1602517M855177141000 on request
K0204.18027double-actingkeyboard tray1802517M855197141000 on request
K0204.19227double-actingkeyboard tray1922517M855209141000 on request
K0204.35027double-actingkeyboard tray3502517M855367141000 on request
K0204.100-Positioning Unit1002113M650113121000 on request
K0204.112-Positioning Unit1122113M650125121000 on request
K0204.120-Positioning Unit1202113M650133121000 on request
K0204.128-Positioning Unit1282113M650141121000 on request
K0204.16006-Positioning Unit1602113M650173121000 on request
K0204.11208-Positioning Unit1122517M855129141000 on request
K0204.12008-Positioning Unit1202517M855137141000 on request
K0204.12808-Positioning Unit1282517M855145141000 on request
K0204.160-Positioning Unit1602517M855177141000 on request
K0204.180-Positioning Unit1802517M855197141000 on request
K0204.192-Positioning Unit1922517M855209141000 on request
K0204.350-Positioning Unit3502517M855367141000 on request