Product groups

Item description/product images

DescriptionMaterial:Round rods steel.Version:Steel electro zinc-plated.Note:These steel round rods are used in conjunction with swivel grips (K2268 or K2269) to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:K2271 Steel, stainless steel or zinc adapter for rods
K2277 Zinc attachment for round rods.
K2275 Plastic guide for round rods.
K2276 Plastic stop for round rods.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2274_B Round rods, steel for swivel grips. Form B 69,1 kB
 Technical information for Swivel Grips 323 kB

Drawings

Round rods, steel for swivel grips. Form B

Item selection/filter

Order No.FormVersion 1Form definitionB

DD1H1LL1CADAcc.PriceOrder
K2274.010400Bwith eyeletwith flat end1686,544006 on request
K2274.010500Bwith eyeletwith flat end1686,545006 on request
K2274.010600Bwith eyeletwith flat end1686,546006 on request
K2274.010700Bwith eyeletwith flat end1686,547006 on request
K2274.010800Bwith eyeletwith flat end1686,548006 on request
K2274.010900Bwith eyeletwith flat end1686,549006 on request
K2274.011000Bwith eyeletwith flat end1686,5410006 on request
K2274.011100Bwith eyeletwith flat end1686,5411006 on request
K2274.011200Bwith eyeletwith flat end1686,5412006 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33