Product groups
Tongue for quarter-turn locks, stainless steel
K1340

Tongue for quarter-turn locks, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:*By housing lengths H=18 mm, H=30 mm, H=36 mm, H=40 mm, H=50 mm and H=60 mm, dimension A in mm.Accessory:Quarter-turn locks, stainless steel, small version K1339.
Quarter-turn security locks, stainless steel K1350.
Quarter-turn locks, stainless steel, small version K1351.
Quarter-turn locks, stainless steel, long version K1352.
Quarter-turn locks, stainless steel in Hygienic DESIGN K1353.
Quarter-turn locks, stainless steel in Hygienic DESIGN K1354.
Quarter-turn locks lockable, stainless steel K1355.
Quarter-turn locks, stainless steel with T-grip K1356.
Quarter-turn lock stainless steel with wing grip K1358.
Quarter-turn locks, stainless steel with L-grip K1359.
Quarter-turn locks, stainless steel with T-grip in Hygienic DESIGN K1452.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1340 Tongue for quarter-turn lock 162 kB

Drawings

Tongue for quarter-turn locks, stainless steel

Item selection/filter

Order No.

BB1A
for housing length
H=18
A
for housing length
H=30
A
for housing length
H=36
A
for housing length
H=40
A
for housing length
H=50
A
for housing length
H=60
L

CADAcc.PriceOrder
K1340.45060197,16182428384845 on request
K1340.45080197,18202630405045 on request
K1340.45100197,110222832425245 on request
K1340.45140197,114263236465645 on request
K1340.45160197,116283438485845 on request
K1340.45180197,118303640506045 on request
K1340.45200197,120323842526245 on request
K1340.45220197,122344044546445 on request
K1340.45240197,124364246566645 on request
K1340.45260197,126384448586845 on request
K1340.45280197,128404650607045 on request
K1340.45320197,132445054647445 on request
K1340.45500197,150626872829245 on request