Product groups

Item description/product images

DescriptionMaterial:Steel.Version:nickel-plated.Note:Key for actuating the quarter-turn lock.
Supplied in pairs.

The keys are compatible with the 1333 and IL0333 locks.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1511 Keys for quarter-turn locks 134 kB

Drawings

Keys for quarter-turn locks

Item selection/filter

Order No.

Version 1CADAcc.PriceOrder
K1511.1333- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33