Product groups
Retaining washers for quarter turn latches
K1731

Retaining washers for quarter turn latches

go back

Item description/product images

DescriptionMaterial:Spring steelVersion:Electro zinc-plated.Note:Retaining washer for fastening the locking pin. This keeps the locking pin joined captively to the cover.
Accessory:Quarter turn latches K1730.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1731 Retaining washers for quarter turn latches 264 kB

Drawings

Retaining washers for quarter turn latches

Item selection/filter

Order No.

Itemfor Art. No.CADAcc.PriceOrder
K1731.06Retaining washerK1730 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33