Product groups
Quarter-turn lock zinc, lockable
K2216

Quarter-turn lock zinc, lockable

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut zinc.
Version:Housing and actuator chrome-plated.
Nut bright.
Note:Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled.
The fastening nut has claws one side allowing it to be used as an earthing nut.
With stainless steel cylinder cap and dust cover.

These lockable quarter-turn locks are each delivered with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tonge steel, with stop K2218.
Key for quarter-turn lock K1511.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2216_Datasheet_32744_Quarter-turn_lock_zinc_lockable--en 177 kB

Drawings

Quarter-turn lock zinc, lockable

Item selection/filter

Order No.DHH2S
max.
SWActuationCADAcc.PriceOrder
K2216.1828128186,3827key single-key system on request
K2216.1832132186,3827key single-key system on request