Product groups

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:*A in mm by housing length H=26.1 mm.Accessory:Quarter-turn lock zinc, for fire services, DIN 14925 K2219.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2221 Tongue stainless, without stop 128 kB

Drawings

Tongue stainless, without stop

Item selection/filter

Order No.Version 1Version 2A at H=26.1B

B1LSuitable for

CADAcc.PriceOrder
K2221.145X521without stopoffset downwards52,119,58,145- on request
K2221.145X501without stopoffset downwards50,119,58,145- on request
K2221.145X481without stopoffset downwards48,119,58,145- on request
K2221.145X461without stopoffset downwards46,119,58,145- on request
K2221.145X441without stopoffset downwards44,119,58,145- on request
K2221.145X421without stopoffset downwards42,119,58,145- on request
K2221.145X401without stopoffset downwards40,119,58,145- on request
K2221.145X381without stopoffset downwards38,119,58,145- on request
K2221.145X361without stopoffset downwards36,119,58,145- on request
K2221.145X341without stopoffset downwards34,119,58,145- on request
K2221.145X321without stopoffset downwards32,119,58,145- on request
K2221.145X301without stopoffset downwards30,119,58,145- on request
K2221.145X281without stopoffset downwards28,119,58,145- on request
K2221.145X261without stopstraight26,119,58,145- on request
K2221.145X241without stopoffset upwards24,119,58,145- on request
K2221.145X221without stopoffset upwards22,119,58,145- on request
K2221.145X201without stopoffset upwards20,119,58,145- on request
K2221.145X181without stopoffset upwards18,119,58,145- on request
K2221.145X161without stopoffset upwards16,119,58,145- on request
K2221.145X141without stopoffset upwards14,119,58,145- on request
K2221.145X121without stopoffset upwards12,119,58,145- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33