Product groups
Compression latcheswith variable compression
K0528

Compression latches with variable compression

go back

Item description/product images

DescriptionMaterial:Compression latch steel.
DIN 6336 star grip thermoset.
Version:Compression latch trivalent blue passivated.
Star grip black.
Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.Assembly:Cut a notch in a Ø25 mm hole for the locking pin. Pass the latch through the hole. The tongue must be in the end position and in the centre of the opening before the nut can be slipped on and tightened.On request:Water tight A2 stainless steel version rated IP65.Function:Turning the actuator 90° brings the tongue into the closed position. Turning the actuator further winds the tongue up the thread and increases the pressure on the frame. To unlock the latch turn the actuator to the left. The tongue moves to the open position and, even doors with sticky seals can be easily opened.
The variable compression gap is 7 mm. The frame width range of 9-44 mm is covered by 7 offset tongues (dimension A).

Supplied completely assembled.
Accessory:Key K0535Drawing reference:
1) indexing pin
2) door frame

Actuation:
a) square 7 mm
b) double lug 3 mm
c) double lug 5 mm
d) star grip
e) triangle 7 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0528 Compression latcheswith variable compression 193 kB

Drawings

Compression latcheswith variable compression

Item selection/filter

Order No.ActuationALHS
max.
SWCADAcc.PriceOrder
K0528.1709161square 7 mm9-1640,540727  on request
K0528.1713201square 7 mm13 - 2042,540727  on request
K0528.1717241square 7 mm17 - 244440727  on request
K0528.1723301square 7 mm23 - 304540727  on request
K0528.1729361square 7 mm29 - 364340727  on request
K0528.1733401square 7 mm33 - 4040,540727  on request
K0528.1737441square 7 mm37 - 443740727  on request
K0528.4309161double lug 3 mm9-1640,540727  on request
K0528.4313201double lug 3 mm13 - 2042,540727  on request
K0528.4317241double lug 3 mm17 - 244440727  on request
K0528.4323301double lug 3 mm23 - 304540727  on request
K0528.4329361double lug 3 mm29 - 364340727  on request
K0528.4333401double lug 3 mm33 - 4040,540727  on request
K0528.4337441double lug 3 mm37 - 443740727  on request
K0528.4509161double lug 5 mm9-1640,540727  on request
K0528.4513201double lug 5 mm13 - 2042,540727  on request
K0528.4517241double lug 5 mm17 - 244440727  on request
K0528.4523301double lug 5 mm23 - 304540727  on request
K0528.4529361double lug 5 mm29 - 364340727  on request
K0528.4533401double lug 5 mm33 - 4040,540727  on request
K0528.4537441double lug 5 mm37 - 443740727  on request
K0528.5009161Star grip9-1640,540727 on request
K0528.5013201Star grip13 - 2042,540727 on request
K0528.5017241Star grip17 - 244440727 on request
K0528.5023301Star grip23 - 304540727 on request
K0528.5029361Star grip29 - 364340727 on request
K0528.5033401Star grip33 - 4040,540727 on request
K0528.5037441Star grip37 - 443740727 on request
K0528.8709161triangle 7 mm9-1640,540727 on request
K0528.8713201triangle 7 mm13 - 2042,540727 on request
K0528.8717241triangle 7 mm17 - 244440727 on request
K0528.8723301triangle 7 mm23 - 304540727 on request
K0528.8729361triangle 7 mm29 - 364340727 on request
K0528.8733401triangle 7 mm33 - 4040,540727 on request
K0528.8737441triangle 7 mm37 - 443740727 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33