Product groups

Item description/product images

DescriptionMaterial:Polyamide (PA6).
Seal ring CR / NBR.
Version:Light grey RAL 7035.Note:Cable glands with DIN EN 60423 metric threads. Sealing and tension relief are provided by internal lamellae and a seal ring.

Rated IP68 (5 bar - 30 min).

Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.

Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Temperature range:Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Drawing reference:
1) Flat sealing washer M32x1.5
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2245 Cable glands, plastic 188 kB

Drawings

Cable glands, plastic

Item selection/filter

Order No.Version 1D

D1H
max.
LSW1SW2Max. tightening torque
on SW1
Nm
Max. tightening torque
on SW2
Nm
CADAcc.PriceOrder
K2245.121500with standard thread lengthM12X1,53-6,531815151,51,5 on request
K2245.161500with standard thread lengthM16x1,55-9,535,5820202,52,5 on request
K2245.201500with standard thread lengthM20X1,58-1336824243,53,5 on request
K2245.251500with standard thread lengthM25x1,511-17438292955 on request
K2245.321500with standard thread lengthM32x1,515-215010363655 on request
K2245.401500with standard thread lengthM40X1,519-28511046467,57,5 on request
K2245.161510with long threadM16x1,55-9,542,51520202,52,5 on request
K2245.201510with long threadM20X1,58-13431524243,53,5 on request
K2245.251510with long threadM25x1,511-175015292955 on request
K2245.321510with long threadM32x1,515-215515363655 on request
K2245.401510with long threadM40X1,519-28591846467,57,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33