Product groups
Connectors with screw fitting, Form F
K1482_F

Connectors with screw fitting, Form F

go back

Item description/product images

DescriptionMaterial:TPU housing.
PUR cable sheath.
Brass knurled nut.
Bronze contacts.
Version:Tin-plated knurled nut.
Gold-plated contacts.
Number of pins: 5-pin
A-encoded.
screened.
Note:Connectors
with screw fitting. Connector moulded to cable.
Cable, PVC-, silicon- and halogen-free.
Drag-chain suitable.
Accessory for toggle clamp with force sensor K1463.
Technical data:

Cross-section: 5 x 0.34 mm2
Voltage: U max. 60 V
Electric current: I max. 4 A
Insulation resistance: > 1GΩ

Number of plug cycles: max. 100
Degree of contamination: 3
Degree of protection: IP67

Application:Connectors
with screw fitting and cable serve as a connection cable for sensors and actuators.
The cable screening protects from outside interference and ensures error-free signal transmission.
Temperature range:Fixed: -50 °C to +80°C
Moving: -25 °C to +80°C
Drag chain: -25 °C to +80°C
Drawing reference:
1) Bush, 2) plug

1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
5 = grey (GY)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1482_F Connectors with screw fitting, Form F 340 kB

Drawings

Connectors with screw fitting, Form F

Item selection/filter

Order No.FormD1

D2D3G1G2L1L2PNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
K1482.1211235X1000F14,514,56M12X1M12X14346,7510005X0,34 mm² on request
K1482.1211235X2000F14,514,56M12X1M12X14346,7520005X0,34 mm² on request
K1482.1211235X5000F14,514,56M12X1M12X14346,7550005X0,34 mm² on request
K1482.1211235X10000F14,514,56M12X1M12X14346,75100005X0,34 mm² on request