Product groups
Horizontal latch clamps, steel, heavy-duty version with catch plate and red plastic grip
K1262

Horizontal latch clamps, steel, heavy-duty version with catch...

go back

Item description/product images

DescriptionMaterial:Steel. Body and catch plate cast steel.
Grip ductile iron (SGI).
Version:Trivalent passivated.
Plastic grip oil-resistant.
Note:Horizontal latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1262 Toggle clamps latch horizontal heavy-duty with catch plate 258 kB

Drawings

Horizontal latch clamps, steel, heavy-duty version with catch plate and red plastic grip

Item selection/filter

Order No.Opening
angle of
handle
Hand
force
FH N
Traction
force
F1 N
Retaining
force
F2 N
Travel
path
L min.
Travel
path
L max.
Travel
path
L1 min.
Travel
path
L1 max.
Clamping
travel
L2
CADAcc.PriceOrder
K1262.020000138°6001650020000270320388860 on request
K1262.040000120°60019000400003353955211270 on request
Order No.A

A1A2A3A4BB1B3B5DD1HTCADAcc.PriceOrder
K1262.02000059,5243718657450281010,410114,327 on request
K1262.04000082364422788456341212,41213133,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33