Product groups
Toggle clamps push-pull without mounting bracket
K1440

Toggle clamps push-pull without mounting bracket

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Connecting rod, guide body and thrust screw phosphated.
Plastic grip oil-resistant.
Note:As the push-pull toggle clamps lock in open and closed handle positions, they can be used to clamp when pushing or pulling.
The fastening nut supplied allows the clamps to be mounted in any desired position.
Accessory:K0101
K1442
K0102
K0103
K1443
K0106
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1440 Toggle clamps push-pull without mounting bracket 268 kB

Drawings

Toggle clamps push-pull without mounting bracket

Item selection/filter

Order No.Opening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K1440.03500185°10014003500 on request
K1440.05500185°14015005500 on request
K1440.07500185°16016007500 on request
Order No.B3C1D1

D2HLL1L2L3L4MM1RTravel
S
CADAcc.PriceOrder
K1440.03500249,51019104,5126,452161836M6x25M16x1,59531 on request
K1440.0550025,6121324120,5158,560203040M8x40M20x1,5108,538 on request
K1440.075002914,31628,6146,3234,992,8234069,8M10x50M24x1,513267 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33