Product groups
Toggle clamps vertical with angled foot and fixed clamping spindle
K1436

Toggle clamps vertical with angled foot and fixed clamping...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note:A neoprene thrust pad is supplied with versions K1436.00800 and K1436.01600.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1436 Toggle clamps vertical with angled foot and fixed clamping spindle 332 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps vertical with angled foot and fixed clamping spindle

Item selection/filter

Order No.hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K1436.00800296°69°50800600 on request
K1436.016002108°70°10016001100 on request
K1436.030001106°67°10030001100 on request
Order No.A

A1A2A3BB1B5CC1DHLL1MCADAcc.PriceOrder
K1436.008001429--17,5282,544104,912165,6524,5M5x35 on request
K1436.016001935--2642364135,517075,726M6x50 on request
K1436.0300035518163551382196,8244115,358M8x60 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33