Product groups
Horizontal antistatic toggle clamps with straight foot and adjustable clamping spindle
K0661

Horizontal antistatic toggle clamps with straight foot and...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip polyamide.
Version:Nitro-carburised and black oxidised.
Grip element graphite black.
Note:Maintenance-free high quality link bushes.
Sustainable constant force during opening and closing.
Optimum stability through the conical, U-profile clamping arm.
Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Advantages:- Made from a special electrically conductive plastic
- To protect sensitive electrical or electronic parts, components and devices
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Ergonomic and user-friendly grip
Safety:These ESD products can also be used for devices, components and protection systems in areas where there is risk of explosion.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.
These ESD products have been certified by TÜV-Süd for their electrical discharge capability.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0661 Horizontal antistatic toggle clamps with straight foot and adjustable clamping spindle 407 kB
 Technical information ESD 208 kB

Drawings

Horizontal antistatic toggle clamps with straight foot and adjustable clamping spindle

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0661.00502486°67°100650900550620 on request
K0661.00602486°67°160135019007201200 on request
K0661.00802486°67°200200028008301400 on request
Order No.hole
arrangement
MA

A1A2A3A4BB1B2B3B6CC2DHH1LL1CADAcc.PriceOrder
K0661.0050242M5x2518274,513,5-8,14,113,29,222,526,25,25,552,247,9125,741,8 on request
K0661.0060243M6x3526396,5-2,514,19,117,512,543,536,985,575,271186,660,5 on request
K0661.0080243M8x4526449-3,514,19,1211641,546,510,56,288,284,3223,174,9 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33