Product groups
Clamping spindles rigid
K0101

Clamping spindles rigid

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel. Spindle grade 5.8.Version:Spindle and nuts phosphated.
Flank washers trivalent passivated.
Note:Version K0101.104020 without locking washer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0101 Clamping spindles rigid 179 kB

Drawings (total overview)

Clamping spindles rigid

Rigid Clamping Spindles, Form A

More information

Drawings

Rigid Clamping Spindles, Form A

Item selection/filter

Order No.

FormMLCADAcc.PriceOrder
K0101.05025AM525 on request
K0101.05035AM535 on request
K0101.06050AM650 on request
K0101.08065AM865 on request
K0101.10085AM1085 on request

Rigid Clamping Spindles, Form B

More information

Drawings

Rigid Clamping Spindles, Form B

Item selection/filter

Order No.

FormMLCADAcc.PriceOrder
K0101.104020BM420 on request
K0101.105020BM520 on request
K0101.105035BM535 on request
K0101.106025BM625 on request
K0101.106050BM650 on request
K0101.108040BM840 on request
K0101.108060BM860 on request
K0101.110050BM1050 on request
K0101.110080BM1080 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33