Product groups
Status sensors, stainless steel with bracket for toggle clamps
K1736

Status sensors, stainless steel with bracket for toggle clamps

go back

Item description/product images

DescriptionProduct description:Status sensors with brackets are used to monitor the actuated status of toggle clamps.
The sensor detects whether the toggle clamp is open or closed and enables this status information to be processed electronically.
The sensor is attached to the toggle clamp via the bracket.
Material:Stainless steelVersion:Bright.Note:The status sensor and brackets are supplied unassembled.Technical data:Inductive sensor:
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 100 mA
Switch gap: 0.8 mm
Switching frequency: 5000 Hz
Short-circuit proof: yes
Reverse polarity protected: yes
IP rating: IP 67
Connection type: 0.3 m cable, PUR, with plug
Temperature range: -25° C - +70°C
Approvals: CE, c-UL-us, UKCA, WEEE
Temperature range:Temperature range: -25 °C to +70 °CAssembly:The status sensor is fastened to the bracket with the nuts and set to dimension L1.
The bracket is attached with the toggle clamp screws through holes between the foot and the mounting surface.
The switch point fine-tuning is carried out once the toggle clamp is mounted.
The detailed procedure is described in the assembly instructions.
Accessory:Horizontal toggle clamp with horizontal foot K0660.
Vertical toggle clamp with horizontal foot K0662.
Connector M8x1 bush with screw lock, unshielded K1874.
Cable tie block K1278.
Safety:Status sensors are not suitable for protecting people.Drawing reference:
1) LED-indicator

BN = brown
BK = black
BU = blue
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1736 Status sensors, stainless steel with bracket for toggle clamps 466 kB
 Montageanleitung Zustandssensor / Installation instructions status sensors 601 kB

Drawings (total overview)

Status sensors, stainless steel with bracket for toggle clamps

Status sensors, stainless steel with bracket, Form H, for horizontal toggle clamps

More information

Drawings

Status sensors, stainless steel with bracket, Form H, for horizontal toggle clamps

Item selection/filter

Order No.FormAA1A2BB1B3B4B5DGG1HLL1L2PSWfor
toggle clamp
M=Spindle
toggle
clamp
CADAcc.PriceOrder
K1736.06111H26396,5283982325,5M5X0,5M8x120,12713,8393007K0660M6x35 on request
K1736.08111H26449314582426,2M5X0,5M8x127,32720,6393007K0660M8x45 on request

Status sensors, stainless steel with bracket, Form V, for vertical toggle clamps

More information

Drawings

Status sensors, stainless steel with bracket, Form V, for vertical toggle clamps

Item selection/filter

Order No.FormAA1A2A3BB1B2B5DGG1HH1LL1L2PSWfor
toggle clamp
M=Spindle
toggle
clamp
CADAcc.PriceOrder
K1736.06121V144018122745,55,525,5M5X0,5M8x130252714,5393007K0662M6x35 on request
K1736.08121V2145151932496,526,8M5X0,5M8x130252714,5393007K0662M8x45 on request